Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QXA2101 Condensation monitor 24V
SA110ID05
Product main group
QXA2101
LODLEVEL
PREVIEW
Preview
SA100ID04
Sensor Application
Building and room safety
SA71015ID04
Length
60.000
SA71015ID05
Width
37.000
SA71015ID06
Height
83.000
SA71015ID07
mass (net)
0.192
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55770-T376
SA810ID03
Manufacturer’s reference number
S55770-T376
SA810ID04
Datanorm number
S55770-T376
SA810ID06
GTIN number
7612914108913
SA810ID10
Description text
Condensation monitor with remote sensor head (cable length 1 m)
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011175
ETIMCLASSN
ETIM Classname
Room hygrostat
IFCEXPORT
IfcExportAs
IfcSensor.HUMIDITYSENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 11
OMNICLASS
OmniClass title
Humidity Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_75_50_76_71
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D