Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
SA110ID05
Main product group
PREVIEW
Preview
LODLEVEL
0
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
SA71015ID05
Width
88.000
SA71015ID06
Height
80.000
SA71015ID07
mass (net)
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID17
Condensation permissible
no
SA400ID03
0.000
LINK
http://www.siemens.com/btproduct?S55720-S492
SA810ID03
Order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
0
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 17
OMNICLASS
OmniClass title
Concentration Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_75_50_76_02
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D