Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
SA110ID05
Main groups of wares
QSM2100
SA700ID04
Product name
QSM2100 Fine dust sensor duct, 0-10V
SA100ID04
Application area
Plant automation
BUSPROTOKOLL
Bus protocols
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID17
condensation permitted
no
SA400ID03
Housing material
SA71015ID04
Width
0.000 Inch
SA71015ID05
Depth
0.000 Inch
SA71015ID06
Height
0.000 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
SA810ID03
Manufacturer order number
S55720-S491
SA810ID04
Datanorm number
S55720-S491
SA810ID06
GTIN number
4047630000000
SA810ID10
Beschreibungstext
QSM2100 Fine dust sensor duct, 0-10V
SA810ID14
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 17
OMNICLASS
OmniClass title
Concentration Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_75_50_76_02
SA110ID04
Product series
Plant automation
SA010ID02
Sheet number of the guideline
51
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.