Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Vorschau
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
QPM2162
SA700ID04
Product name
QPM2162 CO2/H/T sensor duct 0-10V
SA100ID04
Application area
Plant automation
SA700ID19
Protection class (IP), evaluation electronics
23
SA700ID17
Condensation allowed
0
SA400ID03
Housing material
SA71015ID04
Width
0.000 Inch
SA71015ID05
Depth
0.000 Inch
SA71015ID06
Height
0.000 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA700ID011
Min medium temp. Opera
32.000 ºF
SA700ID012
Max medium temp. Opera
122.000 ºF
SA350ID03
Mounting position
SA300ID03
Mounting type of the sensors
SA740ID04
SA810ID03
Manufacturer order number
BPZ:QPM2162
SA810ID04
DATANORM number
BPZ:QPM2162
SA810ID06
GTIN number
7612910000000
SA810ID10
Beschreibungstext
QPM2162 CO2/H/T sensor duct 0-10V
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC010936
ETIMCLASSN
ETIM classname
Duct air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product series
Anlagenautomation
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.