Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
QPM2152/MO
SA700ID04
Product name
QPM2152/MO CO2/H/T sensor duct Modbus
SA100ID04
Application area
Plant automation
SA700ID19
Protection class (IP), evaluation electronics
23
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
SA71015ID04
Width
0.000 INCH
SA71015ID05
Depth
0.000 INCH
SA71015ID06
Height
0.000 INCH
SA71015ID07
Mass (net)
0.000 lbs.
SA700ID011
Min medium temp. Opera
23.000 ºF
SA700ID012
Max medium temp. Opera
113.000 ºF
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA740ID04
SA810ID03
Manufacturer order number
S55720-S471
SA810ID04
DATANORM number
S55720-S471
SA810ID06
GTIN number
4047630000000
SA810ID10
Beschreibungstext
QPM2152/MO CO2/H/T sensor duct Modbus
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 13
OMNICLASS
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_80_51_51_37
SA010ID03
Взаимно свързана екипировка
    No related equipment available
Previews
3D
Characteristics Graph
2D
Code