Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QPA2002 CO2/VOC sensor room 0-10V
SA110ID05
Product main group
QPA2002
PREVIEW
Preview
LODLEVEL
SA100ID04
Einsatzbereich der Sensoren
Raumautomation
SA71015ID04
Length
90.000
SA71015ID05
Width
36.000
SA71015ID06
Height
100.000
SA71015ID07
mass (net)
0.140
SA300ID03
Mounting types of the sensors
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
0.00
SA700ID06
Max. ambient temperature (in operation)
50.00
SA700ID07
Condensation permissible
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QPA2002
SA810ID03
Manufacturer order number
BPZ:QPA2002
SA810ID04
Datanorm number
BPZ:QPA2002
SA810ID06
GTIN number
7612914084743
SA810ID10
QPA2002 CO2/VOC sensor room 0-10V
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010952
ETIMCLASSN
ETIM Classname
Room air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 13
OMNICLASS
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_75_75_76_02
SA010ID03
Date of issue (month) of the standard
200111
SA110ID04
Product series
QPA..
SA010ID02
Blattnummer der Richtlinie
51
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.