카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QMX3.P74 Room control unit / multi sensor
SA110ID05
Product main group
QMX3.P74
PREVIEW
Preview
LODLEVEL
SA100ID04
Product main group 1
without display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
88.400 mm
SA71012ID05
Width
18 mm
SA71012ID06
Height
133.40 mm
SA71012ID07
Height
0.22 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55624-H106
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55624-H106
SA810ID04
Datanorm number
S55624-H106
SA810ID06
GTIN number
7612914090430
SA810ID10
Description text
Room control unit with KNX, sensor for temperature, segmented display with backlight, configurable touch keys, LED display, white
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcFlowMeter.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호