Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QMX3.P40 Temp. & Humidity Sensor
SA110ID05
Main product group
QMX3.P40
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
"KNX PL-Link
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
88.400
SA71015ID05
Width
18.000
SA71015ID06
Height
133.400
SA71015ID07
mass (net)
0.710
LINK
http://www.siemens.com/btproduct?S55624-H116
SA810ID03
Order number
S55624-H116
SA810ID04
DataNorm number
S55624-H116
SA810ID06
GTIN number
7612914109408
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D