Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
QMX3.P36F Room sensor, control unit
SA110ID05
Main product group
QMX3.P36F
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
55.00 mm
SA71012ID05
Width
38.00 mm
SA71012ID06
Height
55.00 mm
SA71012ID07
Height
0.13 kg
LINK
http://www.siemens.com/btproduct?S55624-H100
SA810ID03
Manufacturer’s reference number
S55624-H100
SA810ID04
Datanorm number
S55624-H100
SA810ID06
GTIN number
7612914080806
SA810ID10
Description text
Room unit for KNX PL-Link, freely configurable, flush-mounted with square panel
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcFlowMeter.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73
Powiązane wyposażenie
    No related equipment available
Previews
3D
2D
Code