Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QMX3.P34 Room control unit / Temp.sensor
SA110ID05
Product main group
QMX3.P34
PREVIEW
Preview
LODLEVEL
SA100ID04
Product main group 1
without display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
88.400 mm
SA71012ID05
Width
18 mm
SA71012ID06
Height
133.40 mm
SA71012ID07
Height
0.21 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55624-H105
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55624-H105
SA810ID04
Datanorm number
S55624-H105
SA810ID06
GTIN number
7612914090423
SA810ID10
Description text
Room control unit with KNX, sensor for temperature, segmented display with backlight, touch keys, white
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcFlowMeter.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 15
OMNICLASS
OmniClass title
Temperature Controllers
UNICLASSC
Uniclass code
Pr_75_50_76_73
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.