Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QFM81.2 Channel hygrostat
SA110ID05
Main product group
QFM81.2
LODLEVEL
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
73.000
SA71015ID05
Width
64.000
SA71015ID06
Height
140.000
SA71015ID07
mass (net)
0.430
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID12
Max. Medium temperature (in operation)
70.00
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QFM81.2
SA810ID03
Order number
BPZ:QFM81.2
SA810ID04
DataNorm number
BPZ:QFM81.2
SA810ID06
GTIN number
4025515617853
SA810ID10
Description text
QFM81.2 Channel hygrostat
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC011176
ETIMCLASSN
ETIM classname
Duct hygrostat
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_70_27_22
相关附件
    没有相关可用设备
预览
3D
Characteristics Graph
2D
代码