Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
QFA3230.FWSN
SA700ID04
Product name
ROOM RH&T, 10K OHM TYPE 2, FULL HMI
SA100ID04
Application area
Room automation
SA700ID19
Protection class (IP), evaluation electronics
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
SA71015ID04
Width
5.250 Inch
SA71015ID05
Depth
3.750 Inch
SA71015ID06
Height
3.000 Inch
SA71015ID07
Mass (net)
0.330 lbs.
SA300ID03
Mounting type of the sensors
Wall Mounted
SA350ID03
Mounting position
SA700ID011
Min medium temp. Opera
0.000 ºF
SA700ID012
Max medium temp. Opera
ºF
SA740ID04
SA810ID03
Manufacturer order number
S55622-H187
SA810ID04
DATANORM number
S55622-H187
SA810ID06
GTIN number
804766000000
SA810ID10
Beschreibungstext
ROOM RH&T, 10K OHM TYPE 2, FULL HMI
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC010988
ETIMCLASSN
ETIM classname
Room sensor relative humidity
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product series
Room automation
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D