QFA2071 Raumfühler Feuchte/Temperatur(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
oemprodukte
Ventilation and air conditioning
Residential ventilation with heat recovery
Sensors
QFA2071
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/hlkprodukte/oemprodukte/lueftungundklima/wohnraumlueftungmitwaermerueckgewinnung/sensoren/qfa2071/qfa2071_s55720_s115.prj},{NB=QFA2071 Raumfühler Feuchte/Temperatur(0)},{SA810ID03=S55720-S115},{SA71015ID04=90.000},{SA71015ID05=36.000},{SA71015ID06=100.000},{SA71015ID07=0.120},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QFA2071 Raumfühler Feuchte/Temperatur},{SA110ID05=QFA2071},{PREVIEW=../../_pool_/86/2e/a6v10059970.png},{BUSPROTOKOLL=},{SA100ID04=Raumautomation},{SA700ID19=IP30},{SA700ID17=nein},{SA400ID03=},{LINK=http://www.siemens.com/btproduct?S55720-S115},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QFA2071 Room humidity/temp. sensor
QFA2071 Room humidity/temp. sensor
SA110ID05
Main product group
QFA2071
QFA2071
PREVIEW
Preview
../../_pool_/86/2e/a6v10059970.png
../../_pool_/86/2e/a6v10059970.png
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
90.000
SA71015ID05
Width
36.000
SA71015ID06
Height
100.000
SA71015ID07
mass (net)
0.120
0.120
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?S55720-S115
http://www.siemens.com/btproduct?S55720-S115
SA810ID03
Order number
S55720-S115
S55720-S115
SA810ID04
DataNorm number
S55720-S115
S55720-S115
SA810ID06
GTIN number
4047625020026
4047625020026
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010035
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
Pr_75_75_76_75
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
Code
聯繫信息