Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Main groups of wares
QBM81-3
SA700ID04
Product name
QBM81-3 Diff. pressure switch
SA100ID04
Application area
Room automation
SA700ID19
Protection class (IP), evaluation electronics
23
SA700ID17
Condensation permissible
0
SA400ID03
Housing material
SA71015ID04
Width
3.50 Inch
SA71015ID05
Depth
3.50 Inch
SA71015ID06
Height
4.30 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA740ID04
Approval markings
SA810ID03
Manufacturer order number
BPZ:QBM81-3
SA810ID04
DATANORM number
BPZ:QBM81-3
SA810ID06
GTIN number
4047630000000
SA810ID10
Beschreibungstext
QBM81-3 Diff. pressure switch
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011179
ETIMCLASSN
ETIM classname
Pressure differential switch
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13 37
OMNICLASS
OmniClass title
Differential Pressure Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_68
SA700ID011
Min medium temp. Opera
-22.000 ºF
SA700ID012
Max medium temp. Opera
185.000 ºF
SA010ID02
Sheet number of the guideline
51
SA110ID04
Product series
Room automation
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D