Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QBM3020-3 Diff. pressure sensor
SA110ID05
Product main group
QBM3020-3
LODLEVEL
PREVIEW
Preview
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
101.000
SA71015ID05
Width
49.000
SA71015ID06
Height
86.000
SA71015ID07
mass (net)
0.210
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID11
Min. medium temperature (in operation)
-15.00
SA700ID12
Max. Medium temperature (in operation)
70.00
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
Plastic
LINK
Product link
http://www.siemens.com/btproduct?S55720-S235
SA810ID03
Manufacturer’s reference number
S55720-S235
SA810ID04
Datanorm number
S55720-S235
SA810ID06
GTIN number
7612914094025
SA810ID10
Description text
QBM3020-3 Diff. pressure sensor
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011468
ETIMCLASSN
ETIM Classname
Pressure differential sensor
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_80_51_51_37
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.