Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QBE61.3-DP2 Differential pressure senso
SA110ID05
Product main group
QBE61.3-DP2
LODLEVEL
PREVIEW
Preview
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
126.000
SA71015ID05
Width
60.000
SA71015ID06
Height
135.000
SA71015ID07
mass (net)
1.630
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID11
Min. medium temperature (in operation)
-15.00
SA700ID12
Max. Medium temperature (in operation)
80.00
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
Plastic
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QBE61.3-DP2
SA810ID03
Manufacturer’s reference number
BPZ:QBE61.3-DP2
SA810ID04
Datanorm number
BPZ:QBE61.3-DP2
SA810ID06
GTIN number
4047625019945
SA810ID10
Description text
QBE61.3-DP2 Differential pressure senso
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011468
ETIMCLASSN
ETIM Classname
Pressure differential sensor
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13 37
OMNICLASS
OmniClass title
Differential Pressure Sensors
UNICLASSC
Uniclass code
Pr_75_70_27_22
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.