Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QBE2103-P1.6 Pressure sensor liquid/gas
SA110ID05
Product main group
QBE2103-P1.6
LODLEVEL
PREVIEW
Preview
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
32.000
SA71015ID05
Width
52.000
SA71015ID06
Height
101.000
SA71015ID07
mass (net)
0.166
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID11
Min. medium temperature (in operation)
-15.00
SA700ID12
Max. Medium temperature (in operation)
125.00
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
stainless steel
LINK
Product link
http://www.siemens.com/btproduct?S55720-S301
SA810ID03
Manufacturer’s reference number
S55720-S301
SA810ID04
Datanorm number
S55720-S301
SA810ID06
GTIN number
7612914099518
SA810ID10
Description text
QBE2103-P1.6 Pressure sensor liquid/gas
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011478
ETIMCLASSN
ETIM Classname
Pressure transmitter
IFCEXPORT
IfcExportAs
IfcSensor.PRESSURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 13 23
OMNICLASS
OmniClass title
Pressure Sensors
UNICLASSC
Uniclass code
Pr_80_51_51_37
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus 3D
3D
Characteristics Graph
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.
Code