Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAW740 Room unit with KNX interface
SA110ID05
Main product group
QAW740
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
with multifunctional display
BUSSPROTKOLL
Busprotokolle
KNX
SA71012ID04
Length
80 mm
SA71012ID05
Width
30.50 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.22 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAW740
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:QAW740
SA810ID04
DataNorm number
BPZ:QAW740
SA810ID06
GTIN number
7612914016300
SA810ID10
Description text
Room unit with KNX bus
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC001101
ETIMCLASSN
ETIM classname
Room temperature controller for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 00
OMNICLASS
OmniClass title
Building Automation and Control
UNICLASSC
Uniclass code
Pr_75_50_18_16
相應設備
    No related equipment available
Previews
3D
2D
Code