Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAP22 Cable temp. sensor
SA110ID05
Main product group
QAP22
LODLEVEL
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
40.000
SA71015ID05
Width
6.000
SA71015ID06
Height
6.000
SA71015ID07
mass (net)
0.070
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID11
Min. medium temperature (in operation)
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAP22
SA810ID03
Order number
BPZ:QAP22
SA810ID04
DataNorm number
BPZ:QAP22
SA810ID06
GTIN number
7612914029379
SA810ID10
Description text
QAP22 Cable temp. sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010900
ETIMCLASSN
ETIM classname
Cable temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_70_27_22
SA700ID07
Condensation permissible
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D