Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Main product group
QAP2012.150
SA700ID04
Product name
QAP2012.150 PT1000
SA100ID04
Einsatzbereich der Sensoren
Anlagenautomation
BUSPROTOKOLL
Busprotokolle
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID17
Condensation allowed
no
SA400ID03
Material of the housing
SA71015ID004
Width
1.600 Inch
SA71015ID005
Depth
0.200 Inch
SA71015ID006
Height
0.200 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA700ID11
Min. medium temperature (in operation)
0.000 F
SA700ID12
Max. medium temperature (in operation)
0.000 F
SA740ID04
0.000
SA810ID03
Manufacturer order number
BPZ:QAP2012.150
SA810ID04
DataNorm number
BPZ:QAP2012.150
SA810ID06
GTIN number
7612914073426
SA810ID10
Description text
QAP2012.150 PT1000
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Web address of the manufac
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010900
ETIMCLASSN
ETIM classname
Cable temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uni Class code
Pr_75_75_76_88
SA110ID04
Product series
Anlagenautomation
SA010ID02
Blattnummer der Richtlinie
51
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.