Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
SA700ID04
Product name
QAP1030.200 T.probe NTC10k 2.0m
SA110ID05
Main product group
QAP1030.200
PREVIEW
Preview
LODLEVEL
SA100ID04
Einsatzbereich der Sensoren
Anlagenautomation
BUSPROTOKOLL
Busprotokolle
KNX
SA71015ID004
Width
1.600 Inch
SA71015ID005
Depth
0.200 Inch
SA71015ID006
Height
0.200 Inch
SA71015ID07
mass (net)
0.070
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID19
Protection class (IP), evaluation electronics
IP65
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
0.000
SA740ID04
Approval markings
SA810ID03
Manufacturer order number
BPZ:QAP1030.200
SA810ID04
DataNorm number
BPZ:QAP1030.200
SA810ID06
GTIN number
7612914048660
SA810ID10
Description text
QAP1030.200 T.probe NTC10k 2.0m
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010900
ETIMCLASSN
ETIM classname
Cable temperature sensor, passive
IFCEXPORT
IFCExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
SA110ID04
Product series
Anlagenautomation
SA010ID02
Blattnummer der Richtlinie
51
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D