Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAM2120.040 Temp.sensor duct LG-Ni 0.4m
SA110ID05
Type (ASN)
QAM2120.040
PREVIEW
Preview
LODLEVEL
SA100ID04
Range of application of the sensors
Raumautomation
SA71015ID04
width
80.00
SA71015ID05
depth
31.00
SA71015ID06
height
61.00
SA71015ID07
mass (net)
0.160
SA300ID03
Mounting types of the sensors
Flange
SA700ID18
Max. Operating pressure
0.00
SA700ID05
Min. ambient temperature (in operation)
0.00
SA700ID06
Max. ambient temperature (in operation)
0.00
SA700ID07
Condensation permissible
0.000
SA700ID11
Min. medium temperature (in operation)
0.00
SA700ID12
Max. medium temperature (in operation)
0.00
SA700ID17
Condensation permissible
Name of packing unit
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAM2120.040
SA810ID03
Manufacturer order number
BPZ:QAM2120.040
SA810ID04
Datanorm number
BPZ:QAM2120.040
SA810ID06
GTIN number
7612914029362
SA810ID10
Description text
QAM2120.040 Temp.sensor duct LG-Ni 0.4m
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011506
ETIMCLASSN
ETIM Classname
Duct temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Pr_75_75_76_88
SA010ID02
Blattnummer der Richtlinie
51
SA010ID03
Date of issue (month) of the standard
200111
SA110ID04
Product series
QAM..
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D