Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
SA110ID05
Main product group
LODLEVEL
PREVIEW
Preview
SA100ID04
Einsatzbereich der Sensoren
Anlagenautomation
SA71015ID04
Length
80.000
SA71015ID05
Width
31.000
SA71015ID06
Height
61.000
SA71015ID07
mass (net)
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID11
Min. medium temperature (in operation)
SA700ID12
Max. Medium temperature (in operation)
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAM2112.040
SA810ID03
Manufacturer order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC011506
ETIMCLASSN
ETIM classname
Duct temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_70_27_22
SA010ID03
Date of issue (month) of the standard
200111
SA110ID04
Product series
536..
SA010ID02
Blattnummer der Richtlinie
51
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D