Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
SA110ID05
Product main group
LODLEVEL
PREVIEW
Preview
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
96.000
SA71015ID05
Width
67.000
SA71015ID06
Height
136.000
SA71015ID07
mass (net)
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
-15.00
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation permitted
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55700-P153
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011228
ETIMCLASSN
ETIM Classname
Frost temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.FROSTSENSOR
OMNICLASSNU
OmniClass number
23-35 31 11
OMNICLASS
OmniClass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_80_51_51_37
Accessori consigliati
    Nessun accessorio disponibile
Anteprime
3D
Characteristics Graph
2D
Codice