Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAE1612.010 Immersion Sensor Pt1000
SA110ID05
Type (ASN)
QAE1612.010
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
width
56.00
SA71015ID05
depth
152.50
SA71015ID06
height
72.00
SA71015ID07
mass (net)
0.081
SA300ID03
Mounting types of the sensors
SA700ID17
Condensation permissible
no
SA400ID03
Housing material
LINK
Article link
http://www.siemens.com/btproduct?S55720-S197
SA740ID04
Approval markings
SA810ID03
Article number
S55720-S197
SA810ID04
DATANORM number
S55720-S197
SA810ID06
GITIN number
7612914086204
SA810ID10
Description
QAE1612.010 Immersion Sensor Pt1000
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010909
ETIMCLASSN
ETIM Classname
Immersion temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Pr_75_75_76_88
SA960ID08
Link
http://www.siemens.com/btproduct?S55720-S197
関連機器
    利用可能な関連機器はありません
プレビュー
3D
2D
Code