Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAD2012 Anlege-T-Fuehler Pt1000
SA110ID05
Main product group
QAD2012
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Plant automation
SA71015ID04
Length
60.000
SA71015ID05
Wide
43.000
SA71015ID06
Height
67.000
SA71015ID07
mass (net)
0.090
SA700ID19
Protection class (IP), evaluation electronics
IP42
SA700ID17
Condensation permissible
no
SA400ID03
Material of the housing
LINK
http://www.siemens.com/btproduct?BPZ:QAD2012
SA810ID03
Order number
BPZ:QAD2012
SA810ID04
DataNorm number
BPZ:QAD2012
SA810ID06
GTIN number
7612914048684
SA810ID10
Description text
QAD2012 Anlege-T-Fuehler Pt1000
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011682
ETIMCLASSN
ETIM classname
Accessories for liquid flow meter
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uni Class code
Pr_75_75_76_88
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.