카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAD2012 Contact T-sensor Pt1000
SA110ID05
Main product group
QAD2012
LODLEVEL
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
60.000
SA71015ID05
Width
43.000
SA71015ID06
Height
67.000
SA71015ID07
mass (net)
0.090
SA300ID03
Mounting types of the sensors
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAD2012
SA810ID03
Order number
BPZ:QAD2012
SA810ID04
DataNorm number
BPZ:QAD2012
SA810ID06
GTIN number
7612914048684
SA810ID10
Description text
QAD2012 Contact T-sensor Pt1000
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC011682
ETIMCLASSN
ETIM classname
Accessories for liquid flow meter
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uni Class code
Pr_75_75_76_88
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
Characteristics Graph
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호