Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Main product group
QAC2030
SA700ID04
Product name
QAC2030 Outdoor temperature sensor NTC10k
SA100ID04
Einsatzbereich der Sensoren
Anlagenautomation
BUSPROTOKOLL
Busprotokolle
SA700ID19
Protection class (IP), evaluation electronics
IP54
SA700ID17
Condensation allowed
no
SA400ID03
Material of the housing
Kunststoff
SA71015ID004
Width
3.100 Inch
SA71015ID005
Depth
2.000 Inch
SA71015ID006
Height
3.600 Inch
SA71015ID07
Mass (net)
0.000 lbs.
SA740ID04
0.000
SA810ID03
Manufacturer order number
BPZ:QAC2030
SA810ID04
DataNorm number
BPZ:QAC2030
SA810ID06
GTIN number
7612914048615
SA810ID10
Description text
QAC2030 Outdoor temperature sensor NTC10k
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Web address of the manufac
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010185
ETIMCLASSN
ETIM classname
Outdoor temperature sensor, passive
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uni Class code
Pr_75_75_76_88
SA110ID04
Product series
Anlagenautomation
SA010ID02
Blattnummer der Richtlinie
51
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.