Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAA24 Room temperature sensor RGS
SA110ID05
Main product group
QAA24
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Application range of the sensors
Room automation
SA71015ID04
Length
90.000
SA71015ID05
Width
32.000
SA71015ID06
Height
100.000
SA71015ID07
mass (net)
0.110
SA300ID03
Mounting types of sensors
SA350ID03
Mounting position
SA700ID19
Protection class (IP), evaluation electronics
IP30
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (operating)
LINK
http://www.siemens.com/btproduct?BPZ:QAA24
SA810ID03
Order number
BPZ:QAA24
SA810ID04
DataNorm number
BPZ:QAA24
SA810ID06
GTIN number
7612914029331
SA810ID10
QAA24 Room temperature sensor RGS
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC011410
ETIMCLASSN
ETIM classname
Room temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D