Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
PXX-L11 Expansion Module
SA110ID05
Product type (ASN)
PXX-L11
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
LON
SA700ID05
Length
72.00 mm
SA700ID06
Depth
78.00 mm
SA700ID07
Height
98.00 mm
SA700ID08
mass (net)
0.13 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:PXX-L11
SA810ID03
Manufacturer’s reference number
BPZ:PXX-L11
SA810ID04
Datanorm number
BPZ:PXX-L11
SA810ID06
GTIN number
7612914061669
SA810ID10
Description text
Extension module for up to 60 LonWorks devices / RXC room controllers
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC010957
ETIMCLASSN
ETIM classname
Free programmable controller extension
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 23
OMNICLASS
Omniclass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18_29
SA740ID04
Approval markings
Související vybavení
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code