Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
PXM40.E BACnet/ IP Touch-Panel 10
SA110ID05
Product main group
PXM40.E
PREVIEW
Preview
LODLEVEL
SA100ID04
Sensor Application
with full graphic touch display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
419 mm
SA71012ID05
Width
58.30 mm
SA71012ID06
Height
198.00 mm
SA71012ID07
Height
1.80 kg
SA700ID06
Max. Ambient temperature (in operation)
°C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55623-H129
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55623-H129
SA810ID04
Datanorm number
S55623-H129
SA810ID06
GTIN number
7612914111265
SA810ID10
Description text
BACnet/ IP Touch-Panel 10.1 with built-in web server
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000783
ETIMCLASSN
ETIM Classname
Signalling and operation panel for bus system
IFCEXPORT
IfcExortAs
IfcController.USERDEFINED
OMNICLASSNU
Omniclass code
23-27 13 13
OMNICLASS
OmniClass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_40_30_86_88
Zubehör Empfehlungen
    Für die aktuelle Auswahl sind keine Zubehörempfehlungen verfügbar
Voransichten
3D
2D
Die Vorschau entspricht nicht mehr der aktuellen Konfiguration.Sie müssen die Vorschau aktualisieren.