Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
SA300ID03
Type (ASN)
POL985.00/STD
SA700ID04
Product name
POL985.00/STD
SA700ID05
Length
153.00 mm
SA700ID06
Depth
75.00 mm
SA700ID07
Height
110.00 mm
SA700ID08
mass (net)
0.28 kg
LINK
https://www.siemens.com/btproduct?S55663-J850-A100
SA810ID03
Manufacturer’s reference number
S55663-J850-A100
SA810ID04
DATANORM number
S55663-J850-A100
SA810ID06
GTIN number
7612914068606
SA810ID10
Description text
Climatix POL985.00/STD I/O-Erweiterungsmodul; 24 VAC/DC; 26 I/O; Peripheriebus ; DIN rail mounting;IP20
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
-
ETIMCLASSC
ETIM Classcode
ETIMCLASSN
ETIM Classname
IFCEXPORT
IfcAsExport
OMNICLASSNU
Omniclass number
OMNICLASS
Omniclass title
UNICLASSC
Uniclass code
Related Equipment
    No related equipment available
Previews
3D
2D