Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
SA700ID04
Product name
POL8T2.70/STD Climatix Touch-Panel 7 in
SA110ID05
Product type (ASN)
POL8T2.70/STD
SA100ID04
ASK41NF07SP Manual adjuster
Min. transport temperature
SA71012ID04
Length
225.000 mm
SA71012ID05
Height
40.000 mm
SA71012ID06
Wide
153.000 mm
SA700ID06
Max. Medium temperature (in operation)
50 °C
SA700ID11
min. Ambient humidity (in operation)
10.000 % rF
SA700ID12
max. ambient humidity (in operation)
90.000 % rF
LINK
http://www.siemens.com/btproduct?S55626-H827-A100
SA810ID03
Manufacturer’s reference number
S55626-H827-A100
SA810ID04
Datanorm number
S55626-H827
SA810ID06
GTIN number
4047625006303
SA810ID10
Description text
Climatix POL8T2.70/STD Touch panel
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC000783
ETIMCLASSN
ETIM Classname
Signalling and operation panel for bus system
IFCEXPORT
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 13 13
OMNICLASS
OmniClass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_40_30_86_88
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D