Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
POL871.72/STD - Climatix POL871.72/STD Control unit
SA110ID05
Typ (ASN)
POL871.72/STD
PREVIEW
Preview
LODLEVEL
SA100ID04
Specification
Min. transport temperature
BUSSPROTKOLL
Busprtokolle
ModBus
SA71012ID04
0.000 mm
SA71012ID05
0.000 mm
SA71012ID06
0.000 mm
SA71012ID07
0.000 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55626-H517-C100
SA740ID04
Approval markings
SA810ID03
Article/order number
S55626-H517-C100
SA810ID04
DATANORM
S55626-H517-C100
SA810ID06
GTIN number
4047625013196
SA810ID10
Description text
POL871.72/STD - Climatix POL871.72/STD Operating device; keys, Unicode display 8 lines, backlight; Modbus; front mounting, IP65
SA810ID14
Packaging unit
PCE
SA810ID15
Quantity
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816
ETIMCLASSC
ETIM Classcode
EC002504
ETIMCLASSN
ETIM Classname
HMI enclosure
IFCEXPORT
IfcExportAs
IfcUnitaryControlElement.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23 11
OMNICLASS
OmniClass title
HVAC Main Control Panels
UNICLASSC
Uniclass code
Pr_75_75_30_41
Related Equipment
    No related equipment available
Previews
3D
2D