Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
PN2007-A1
SA700ID04
Product feature
PN2007-A1 Planet IGT-805AT converter
SA400ID03
Product variants C
without display
SA700ID05
Width
32 mm
SA700ID06
Depth
87 mm
SA700ID07
Height
135 mm
SA700ID08
mass (net)
0.460 kg
LINK
http://www.siemens.com/btproduct?S54451-B44-A1
SA810ID03
Order number
S54451-B44-A1
SA810ID04
DataNorm number
S54451-B44-A1
SA810ID06
GTIN number
SA810ID10
Description text
Planet IGT-805AT-Converter
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Signal converter
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 41 13
OMNICLASS
Omniclass title
Signal Converters
UNICLASSC
Uniclass code
Pr_75_75_18
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D