Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
PCA2011-A1
SA700ID04
Product feature
PCA2011-A1 MeanWell SD-50B-24 DC/DC
SA700ID05
Width
159 mm
SA700ID06
Depth
97 mm
SA700ID07
Height
38 mm
SA700ID08
mass (net)
0.48 kg
LINK
http://www.siemens.com/btproduct?S54451-B65-A1
SA810ID03
Manufacturer’s reference number
S54451-B65-A1
SA810ID04
Datanorm number
S54451-B65-A1
SA810ID06
GTIN number
SA810ID10
Description text
MeanWell SD-50C-24 DC/DC
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Fieldbus, decentr. periphery - power supply module
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 23 13
OMNICLASS
Omniclass title
Power Converters
UNICLASSC
Uniclass code
Pr_75_75_90_16
LODLEVEL_
0,'None'
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.