Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
OP720
SA700ID04
Product feature
OP720 Smoke detector
SA400ID03
SA700ID05
Length
105.00 mm
SA700ID06
Depth
105.00 mm
SA700ID07
Height
45.00 mm
SA700ID08
mass (net)
0.13 kg
LINK
http://www.siemens.com/btproduct?S54310-F1-A1
SA810ID03
Order number
S54310-F1-A1
SA810ID04
DataNorm number
S54310-F1-A1
SA810ID06
GTIN number
4047625015374
SA810ID10
Description text
Optical smoke detector
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcAsExport
IfcSensor.FIRESENSOR
OMNICLASSNU
Omniclass number
23-29 29 13
OMNICLASS
Omniclass title
Fire Detectors
UNICLASSC
Uniclass code
Pr_75_75_76_65
INFO
Information about the export to the accessory combination
When selecting accessory combination, please select export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
Powiązane wyposażenie
    No related equipment available
Previews
3D
2D
Code