Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
OOHC740
SA700ID04
Product feature
OOHC740 Neural fire detector
SA400ID03
SA700ID05
Length
106.00 mm
SA700ID06
Depth
106.00 mm
SA700ID07
Height
43.00 mm
SA700ID08
mass (net)
0.13 kg
LINK
http://www.siemens.com/btproduct?S54320-F8-A3
SA810ID03
Order number
S54320-F8-A3
SA810ID04
DataNorm number
S54320-F8-A3
SA810ID06
GTIN number
4047625015213
SA810ID10
Description text
Neural fire detector
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001763
ETIMCLASSN
ETIM classname
Fire detector
IFCEXPORT
IfcAsExport
IfcSensor.FIRESENSOR
OMNICLASSNU
Omniclass number
23-29 29 13 13
OMNICLASS
Omniclass title
Heat Detectors
UNICLASSC
Uniclass code
Pr_75_75_76_65
INFO
Information about the export to the accessory combination
When selecting accessory combination, please select export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
Accessori consigliati
    Nessun accessorio disponibile
Anteprime
3D
2D
Codice