Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
OH720
SA700ID04
Product feature
OH720 Multi-sensor smoke detector
SA400ID03
SA700ID05
Width
105.0 mm
SA700ID06
Depth
105.0 mm
SA700ID07
Height
49.0 mm
SA700ID08
mass (net)
0.144 kg
LINK
http://www.siemens.com/btproduct?S54310-F2-A1
SA810ID03
Manufacturer’s reference number
S54310-F2-A1
SA810ID04
Datanorm number
S54310-F2-A1
SA810ID06
GTIN number
4047625015411
SA810ID10
Description text
Multi-sensor smoke detector
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Light control unit for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
INFO
Information about the export to the accessory combination
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
Related Equipment
    No related equipment available
Previews
3D
2D