Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 567/22 Switch actuator 16-fold
SA110ID05
Product type (ASN)
N 567/22
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
60.0 mm
SA700ID06
Depth
90.0 mm
SA700ID07
Height
144.0 mm
SA700ID08
mass (net)
0.680 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1567-1AB22
SA810ID03
Manufacturer’s reference number
5WG1567-1AB22
SA810ID04
Datanorm number
5WG1567-1AB22
SA810ID06
GTIN number
4001869395975
SA810ID10
Description text
Switch actuator, 16 x AC 230 V, 10 A
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001097
ETIMCLASSN
ETIM classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcShadingDevice.SHUTTER
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
SA740ID04
Approval markings
Související vybavení
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code