Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 534D31
SA700ID04
Product feature
N 534D31 Switching actuator 4x16A
SA400ID03
0.000
SA700ID05
Width
72.0 mm
SA700ID06
Depth
61.0 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.280 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1534-1DB31
SA810ID03
Manufacturer’s reference number
5WG1534-1DB31
SA810ID04
Datanorm number
5WG1534-1DB31
SA810ID06
GTIN number
7612914108593
SA810ID10
Description text
Switch actuator 4 x AC 230 V, 16 / 20 AX, C-load
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
関連機器
    利用可能な関連機器はありません
プレビュー
3D
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code