Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 528D01
SA700ID04
Product feature
N 528D01 Universal dimmer 2-fold
SA400ID03
0.000
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.270 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1528-1DB01
SA810ID03
Manufacturer’s reference number
5WG1528-1DB01
SA810ID04
Datanorm number
5WG1528-1DB01
SA810ID06
GTIN number
7612914104809
SA810ID10
Description text
Universal dimmer, 2 x 300 VA, AC 230 V
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001094
ETIMCLASSN
ETIM Classname
Dimming actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Related Equipment
    No related equipment available
Previews
3D
2D