Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 525E01
SA700ID04
Product feature
N 525E01 Switch/dim actuator 8x DALI
SA400ID03
0.000
SA700ID05
Width
90.0 mm
SA700ID06
Depth
60.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.310 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1525-1EB01
SA810ID03
Manufacturer’s reference number
5WG1525-1EB01
SA810ID04
Datanorm number
5WG1525-1EB01
SA810ID06
GTIN number
4001869314600
SA810ID10
Description text
Switch/dimming actuator, 8 x DALI, 8 ECGs per DALI output
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Související vybavení
    No related equipment available
Previews
3D
2D
Code