Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 525E01 Switch/dim actuator 8x DALI
SA110ID05
Product type (ASN)
N 525E01
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
90.0 mm
SA700ID06
Depth
60.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.310 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1525-1EB01
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1525-1EB01
SA810ID04
Datanorm number
5WG1525-1EB01
SA810ID06
GTIN number
4001869314600
SA810ID10
Description text
Switch/dimming actuator, 8 x DALI, 8 ECGs per DALI output
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Související vybavení
    No related equipment available
Previews
3D
2D
Code