Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 512C01 Load switch 8-fold USA
SA110ID05
Product type (ASN)
N 512C01
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
144.0 mm
SA700ID08
mass (net)
0.640 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1512-1CB01
SA740ID04
Approval markings
SA810ID03
Order number
5WG1512-1CB01
SA810ID04
DataNorm number
5WG1512-1CB01
SA810ID06
GTIN number
4001869187716
SA810ID10
Description text
Load switch, 8 x AC 120 V / AC 277 V / AC 347 V' 20 A, C-load, c-UL approval
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001097
ETIMCLASSN
ETIM classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15
Related Equipment
    No related equipment available
Previews
3D
2D