Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 512/11
SA700ID04
Product feature
N 512/11 Switch actuator main 3x16A
SA700ID05
Width
60.0 mm
SA700ID06
Depth
90.0 mm
SA700ID07
Height
54.0 mm
SA700ID08
mass (net)
0.260 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1512-1AB11
SA810ID03
Manufacturer’s reference number
5WG1512-1AB11
SA810ID04
Datanorm number
5WG1512-1AB11
SA810ID06
GTIN number
4001869378664
SA810ID10
Description text
Switch actuator, main module, 3 x AC 230/400 V, 16 AX, C-load, load check
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 43 13
OMNICLASS
Omniclass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.