Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 305/01
SA700ID04
Product feature
N 305/01 Scenes-/Event Controller
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
18.0 mm
SA700ID08
mass (net)
0.092 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1305-1AB01
SA810ID03
Manufacturer’s reference number
5WG1305-1AB01
SA810ID04
Datanorm number
5WG1305-1AB01
SA810ID06
GTIN number
4001869374345
SA810ID10
Description text
Scene-/Event Controller
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000676
ETIMCLASSN
ETIM Classname
Logic component for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 21 13
OMNICLASS
Omniclass title
Lighting Relay Control Panel
UNICLASSC
Uniclass code
Pr_75_75_18_16
Related Equipment
    No related equipment available
Previews
3D
2D