Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 148/12 USB Interface
SA110ID05
Product type (ASN)
N 148/12
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
55.0 mm
SA700ID06
Depth
90.0 mm
SA700ID07
Height
18.0 mm
SA700ID08
mass (net)
0.114 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1148-1AB12
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1148-1AB12
SA810ID04
Datanorm number
5WG1148-1AB12
SA810ID06
GTIN number
7612914099204
SA810ID10
Description text
N 148/12 USB Interface
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000674
ETIMCLASSN
ETIM Classname
Interface for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 31 00
OMNICLASS
Omniclass title
Electrical Power Distribution Devices
UNICLASSC
Uniclass code
Pr_75_70_26
相关附件
    没有相关可用设备
预览
3D
2D
代码