Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 146/03
SA700ID04
Product feature
N 146/03 IP Router Secure
SA400ID03
0.000
SA700ID05
Width
36.0 mm
SA700ID06
Depth
61.0 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.100 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1146-1AB03
SA810ID03
Manufacturer’s reference number
5WG1146-1AB03
SA810ID04
Datanorm number
5WG1146-1AB03
SA810ID06
GTIN number
4001869378558
SA810ID10
Description text
IP-Router Secure
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000673
ETIMCLASSN
ETIM Classname
Area/line coupler for bus system
IFCEXPORT
IfcAsExport
IfcCommunicationsAppliance.ANTENNA
OMNICLASSNU
Omniclass number
23-37 13 17 21
OMNICLASS
Omniclass title
Wide Area Network Routers
UNICLASSC
Uniclass code
Pr_75_75_18_02
Related Equipment
    No related equipment available
Previews
3D
2D