Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
N 125/02 Power supply 160mA
SA110ID05
Product type (ASN)
N 125/02
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
72.0 mm
SA700ID08
mass (net)
0.313 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1125-1AB02
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1125-1AB02
SA810ID04
Datanorm number
5WG1125-1AB02
SA810ID06
GTIN number
4001869435503
SA810ID10
Description text
Power supply unit DC 29 V, 160 mA with additional unchoked output, N 125/02
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000675
ETIMCLASSN
ETIM Classname
Power supply for bus system
IFCEXPORT
IfcAsExport
IfcOutlet.POWEROUTLET
OMNICLASSNU
Omniclass number
23-35 31 11
OMNICLASS
Omniclass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_60_70_65
Related Equipment
    No related equipment available
Previews
3D
2D